IESNA:LM-63-2002
[TEST]P939429
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-735-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8866
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1181.5 1089.4 1005.6 927.4 863.7 836.4 834.9 849.3 887.6 969.1
1096.1 1244.7 1412.5 1596.5 1750.9 1890.3 2019.7 2163 2280 2405.6
2560.4 2662.5 2737.7 2834.5 2973.5 3255.4 3676.6 4207.2 4644.8 4586.8
3762.9 2017.8 658.1 279.4 109.3 35.9 0
1181.5 1096.1 1012.7 933.7 869.9 838.3 838.8 852.2 890 970.6
1095.2 1237.5 1405.8 1592.2 1747 1888.4 2014.9 2150.6 2272.8 2398.9
2550.8 2668.2 2749.2 2818.2 2962 3226.6 3627.3 4158.3 4626.6 4575.8
3834.3 2130.9 756.8 290.9 122.2 43.6 0
1181.5 1099 1019 943.2 880 844 839.2 847.9 877.1 938.9
1044.9 1187.2 1351.6 1527.5 1693.3 1842.4 1967 2081.1 2201.4 2338.5
2490.9 2655.3 2789.5 2893.5 3020.5 3235.7 3581.3 4101.8 4694.2 4931.9
4386 2847.5 1135 507.1 223.8 80 0
1181.5 1097.6 1024.7 953.8 892 856 845.5 851.7 871.8 917.4
1003.2 1124.9 1270.1 1428.8 1591.7 1762.4 1924.8 2061.4 2189.9 2330.3
2500.9 2671.6 2826.9 2966.3 3128.3 3331.1 3647.4 4164.1 4950.6 5724.7
5710.8 4216.3 2146.7 1013.7 468.7 160.6 0
1181.5 1104.8 1038.6 977.3 921.2 881.4 866.6 869.4 884.8 918.3
979.2 1072.7 1197.8 1332 1473.3 1640.1 1834.3 2037 2216.2 2401.7
2581 2780.9 2991.7 3192.1 3416.4 3699.2 4097.5 4684.1 5621.1 6802.1
7226.3 5641.3 3665.6 1881.2 814.8 253.5 0
1181.5 1103.8 1042.9 981.6 926.5 884.8 868 871.8 886.7 919.3
973.9 1065 1185.3 1317.6 1455.6 1618.6 1814.6 2020.7 2209.5 2403.6
2588.2 2787.6 2998.4 3209.8 3444.7 3736.6 4134.4 4713.4 5622.1 6776.7
7222.9 5726.1 3649.8 1852 797.1 244.4 0
1181.5 1113.9 1058.8 1008 960 921.7 902 898.7 913.1 942.3
989.3 1061.6 1153.7 1264.4 1401.4 1557.7 1760.9 1988.6 2237.3 2501.9
2767.9 3029.6 3276.4 3516.6 3770.6 4057.2 4380.7 4780 5291.9 5776.4
5479.7 3852.5 1651.2 525.8 189.8 46.5 0
1181.5 1126.3 1082.7 1045.3 1009.9 978.7 958.6 949 955.2 980.6
1021.9 1075.5 1146.5 1245.2 1379.9 1550.5 1754.7 1989.5 2244.5 2504.3
2751.6 2987.9 3212.7 3429.3 3624.4 3794.6 3928.3 4003.5 3941.2 3469.6
2205.7 771.7 302.9 174 86.3 29.7 0
1181.5 1143.6 1114.4 1089.4 1067.4 1045.8 1032.4 1028.1 1032.4 1049.2
1077.4 1117.7 1177.6 1269.6 1392.3 1548.1 1736.5 1949.3 2166.4 2378.2
2573.3 2766.5 2926.6 3068.4 3172.4 3224.2 3205 3054 2640.4 1778.7
735.7 315.9 216.2 151.9 97.3 42.2 0
1181.5 1160.4 1146.5 1136.4 1126.8 1119.6 1118.2 1124.4 1137.4 1160.8
1192 1233.2 1289.3 1374.1 1482.9 1626.2 1802.6 2001.5 2210 2426.7
2646.6 2863.8 3065.1 3238.6 3376.1 3429.8 3325.8 2925.1 2073.9 935.6
387.7 248.3 175.9 120.3 78.6 35.9 0
1181.5 1184.8 1186.7 1192 1197.8 1206.4 1219.3 1241.4 1271.6 1309.9
1359.3 1419.7 1503.5 1620.5 1773.4 1958.9 2168.8 2391.2 2622.2 2853.7
3083.3 3308.6 3520.4 3665.6 3693.9 3542.4 3140.3 2429.5 1405.8 526.7
272.2 188.4 130.4 80.5 47.9 17.3 0
1181.5 1191.5 1200.1 1214.5 1227 1241.8 1262 1286.4 1320.4 1361.7
1411 1475.3 1560.1 1671.8 1806.9 1964.6 2137.6 2318.8 2506.7 2690.7
2866.6 3041.1 3189.2 3273.6 3237.1 3036.3 2631.8 2007.3 1144.1 433.8
231.5 157.7 109.3 65.7 35.9 10.1 0
1181.5 1199.2 1216.9 1236.1 1257.2 1275.4 1300.3 1328.6 1358.3 1398.1
1442.2 1492 1556.7 1637.7 1732.2 1838.1 1953.6 2072.5 2194.2 2309.2
2417.1 2504.3 2549.4 2512.9 2365.3 2084 1695.3 1227.9 697.4 320.2
195.1 138 97.8 63.7 37.9 12.9 0
1181.5 1208.3 1239.4 1271.6 1299.4 1320.9 1344.4 1362.6 1376.5 1389.9
1399.5 1406.7 1413.4 1416.8 1411.5 1388 1344.9 1292.7 1241.4 1166.1
1042.9 885.3 733.3 606.8 503.3 421.3 357.6 307.7 265.5 229.6
193.2 161.5 131.3 98.3 62.8 23 0
1181.5 1221.7 1261.5 1300.3 1326.7 1343.9 1353 1356.4 1349.2 1336.7
1318.5 1291.7 1248.1 1191.5 1120.6 1042 965.3 892 819.6 746.7
672.9 605.8 548.3 491.8 442.4 399.3 363.3 332.1 302 271.8
236.3 202.3 163 121.7 71.4 28.3 0
1181.5 1233.2 1283.1 1318.5 1340.6 1347.8 1343.5 1335.8 1318.1 1292.7
1251 1185.8 1111 1039.6 984.5 938.9 888.1 829.7 769.7 713.7
668.1 643.7 608.2 559.3 512.8 470.7 428 386.3 349.4 313.9
273.2 228.6 176.9 125.1 72.9 35 0
1181.5 1242.8 1296 1329.1 1341.1 1337.2 1330 1313.7 1284.5 1239
1178.6 1114.4 1056.4 1005.6 957.1 909.7 859.4 806.2 759.7 724.7
714.1 711.3 686.8 646.6 602.9 558.4 504.7 452 403.1 361.9
321.6 277 232.9 179.7 125.6 65.2 0
1181.5 1252.9 1307.5 1336.7 1339.1 1329.1 1316.1 1291.2 1246.2 1191
1141.7 1100.9 1057.3 1006.5 950 894.4 836.4 781.7 731.4 702.6
693.1 680.6 665.7 640.3 596.2 552.1 513.8 478.3 451 420.8
383 342.7 299.1 247.8 194.1 115.5 0
1181.5 1259.1 1313.3 1334.8 1332.4 1317.6 1297.4 1262.9 1211.6 1165.6
1133.5 1102.4 1063.5 1013.2 951.9 881.4 811.9 746.3 688.7 663.3
636.5 618.3 596.7 550.7 505.2 470.2 440.9 419.9 403.1 376.7
350.8 311.5 267.4 224.3 173.5 103 0
1181.5 1261.5 1318.5 1336.7 1329.1 1313.3 1287.9 1243.3 1193.4 1156.5
1129.2 1100.9 1064.5 1018 953.3 873.7 786 707.4 646.6 616.4
582.8 552.6 510 459.2 420.3 390.6 367.1 347.5 326.4 302
283.7 245.9 200.3 163.9 126.1 63.3 0
1181.5 1268.7 1322.4 1337.7 1329.6 1311.3 1280.2 1235.1 1185.3 1150.8
1124.9 1093.7 1059.7 1009.9 945.6 866.6 776.5 687.8 621.6 577.1
532.5 499.9 453.9 416 379.6 351.3 328.8 311.1 296.2 279.4
295.2 244.9 186.9 142.8 105.9 44.1 0
1181.5 1268.2 1323.3 1339.1 1330.5 1310.4 1282.6 1235.6 1184.3 1151.7
1124.9 1095.2 1062.1 1013.7 950.9 871.4 780.8 690.2 619.7 572.8
528.2 494.1 449.1 410.3 373.8 345.1 322.6 305.3 292.4 275.6
304.8 225.7 178.8 143.8 106.9 44.1 0
